Reciprocating compressor, MLT12RA
125F2519
Refrigerants: R404A, Segment usage: Refrigeration MT
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating compressor |
Description | MLT12RA |
DG Indicator Profile | Not relevant for dangerous goods |
Family | L |
In scope of WEEE and contain batteries | No |
Material Description | MLT12RA; HCB; 220-240V 50Hz ~1; IPack |
Model number | MLT12RA |
Packing format | Industrial pack |
Characteristic | Value |
---|---|
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Reciprocating compressor L |
Product Type | MLT12 |
Refrigerants | R404A |
Segment usage | Refrigeration MT |
Technology | Reciprocating |
General specifications
Characteristic | Value |
---|---|
Gross weight | 10.7 Kilogram |
Net weight | 10.4 Kilogram |
Characteristic | Value |
---|---|
Volume | 12 Liter |