Reciprocating compressor, GL99AAb
125F1219
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating compressor |
Description | GL99AAb |
DG Indicator Profile | Not relevant for dangerous goods |
Family | L |
In scope of WEEE and contain batteries | No |
Material Description | GL99AAb; HCB; 220-240V/50Hz;I Pack |
Model number | GL99AAb |
Characteristic | Value |
---|---|
Packing format | Industrial pack |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Reciprocating compressor L |
Product Type | GL99 |
Technology | Reciprocating |
General specifications
Characteristic | Value |
---|---|
Gross weight | 9.9 Kilogram |
Net weight | 9.6 Kilogram |
Characteristic | Value |
---|---|
Volume | 12 Liter |