Reciprocating compressor, GL60ANc
125F1204
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating compressor |
Description | GL60ANc |
DG Indicator Profile | Not relevant for dangerous goods |
Family | L |
In scope of WEEE and contain batteries | No |
Material Description | GL60ANc; HCB; 200-240/220-230V 50/60Hz; |
Model number | GL60ANc |
Characteristic | Value |
---|---|
Packing format | Industrial pack |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Reciprocating compressor L |
Product Type | GL60 |
Technology | Reciprocating |
General specifications
Characteristic | Value |
---|---|
Gross weight | 9.3 Kilogram |
Net weight | 9.1 Kilogram |
Characteristic | Value |
---|---|
Volume | 11.4 Liter |