Reciprocating compressor, NLY12NRb
125B3307
Refrigerants: R290, Segment usage: Refrigeration LT; Refrigeration MT, Compressor power supply [V]: 230/1/50 230/1/60
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating compressor |
Compressor power supply [V] | 230/1/50 230/1/60 |
Description | NLY12NRb |
DG Indicator Profile | Not relevant for dangerous goods |
Family | L |
In scope of WEEE and contain batteries | No |
Material Description | NLY12NRb; HCB; 115-127V 60Hz; SPack |
Model number | NLY12NRb |
Characteristic | Value |
---|---|
Packing format | Single pack |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Reciprocating compressor L |
Product Type | NLY12 |
Refrigerants | R290 |
Segment usage | Refrigeration LTRefrigeration MT |
Technology | Reciprocating |
General specifications
Characteristic | Value |
---|---|
Gross weight | 11.9 Kilogram |
Net weight | 11.6 Kilogram |
Characteristic | Value |
---|---|
Volume | 12 Liter |