Reciprocating compressor, GLY12RGb
125B1728
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating compressor |
Description | GLY12RGb |
DG Indicator Profile | Not relevant for dangerous goods |
Family | L |
In scope of WEEE and contain batteries | No |
Material Description | GLY12RGb; HCB; 200-220/220-230V 50/60Hz; |
Model number | GLY12RGb |
Characteristic | Value |
---|---|
Packing format | Single pack |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Reciprocating compressor L |
Product Type | GLY12 |
Technology | Reciprocating |
General specifications
Characteristic | Value |
---|---|
Gross weight | 11.6 Kilogram |
Net weight | 11.3 Kilogram |
Characteristic | Value |
---|---|
Volume | 12 Liter |