Reciprocating compressor, GLY80AAa
125B1222
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating compressor |
Description | GLY80AAa |
DG Indicator Profile | Not relevant for dangerous goods |
Family | L |
In scope of WEEE and contain batteries | No |
Material Description | GLY80AAa; HCB; 220-240V 50Hz ~1;Single P |
Model number | GLY80AAa |
Characteristic | Value |
---|---|
Packing format | Single pack |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Reciprocating compressor L |
Product Type | GLY80 |
Technology | Reciprocating |
General specifications
Characteristic | Value |
---|---|
Gross weight | 10.2 Kilogram |
Net weight | 10 Kilogram |
Characteristic | Value |
---|---|
Volume | 11.4 Liter |