Reciprocating compressor, GL90ANa
125B1208
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating compressor |
Description | GL90ANa |
DG Indicator Profile | Not relevant for dangerous goods |
Family | L |
In scope of WEEE and contain batteries | No |
Material Description | GL90ANa; HCB; 200-220/220-230V 50/60Hz; |
Model number | GL90ANa |
Characteristic | Value |
---|---|
Packing format | Single pack |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Reciprocating compressor L |
Product Type | GL90 |
Technology | Reciprocating |
General specifications
Characteristic | Value |
---|---|
Gross weight | 10.7 Kilogram |
Net weight | 10.4 Kilogram |
Characteristic | Value |
---|---|
Volume | 12 Liter |