Reciprocating compressor, GL60AAb
125B1201
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating compressor |
Description | GL60AAb |
DG Indicator Profile | Not relevant for dangerous goods |
Family | L |
In scope of WEEE and contain batteries | No |
Material Description | GL60AAb; HCB; 220-240V 50Hz; SPack |
Model number | GL60AAb |
Characteristic | Value |
---|---|
Packing format | Single pack |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Reciprocating compressor L |
Product Type | GL60 |
Technology | Reciprocating |
General specifications
Characteristic | Value |
---|---|
Gross weight | 8.6 Kilogram |
Net weight | 8.4 Kilogram |
Characteristic | Value |
---|---|
Volume | 10.4 Liter |