Reciprocating compressor, NLY45LRb
123G3130
Refrigerants: R290, Segment usage: Refrigeration LT, Compressor power supply [V]: 115/1/60
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating compressor |
Compressor power supply [V] | 115/1/60 |
Description | NLY45LRb |
DG Indicator Profile | Not relevant for dangerous goods |
Family | L |
In scope of WEEE and contain batteries | No |
Material Description | NLY45LRb; 19mm; 115-127V 60Hz ~1; l-Pack |
Model number | NLY45LRb |
Characteristic | Value |
---|---|
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Reciprocating compressor L |
Product Type | NLY45 |
Refrigerants | R290 |
Segment usage | Refrigeration LT |
Technology | Reciprocating |
General specifications
Characteristic | Value |
---|---|
Gross weight | 10.5 Kilogram |
Net weight | 10.3 Kilogram |
Characteristic | Value |
---|---|
Volume | 11.4 Liter |