Reciprocating compressor, MLY80RDa
123G2530
Refrigerants: R404A; R448A; R449A, Segment usage: Refrigeration MT, Compressor power supply [V]: 115/1/60
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating compressor |
Compressor power supply [V] | 115/1/60 |
Description | MLY80RDa |
DG Indicator Profile | Not relevant for dangerous goods |
Family | L |
In scope of WEEE and contain batteries | No |
Material Description | MLY80RDa; 19mm; 115V 60Hz ~1; l-Pack |
Model number | MLY80RDa |
Characteristic | Value |
---|---|
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Reciprocating compressor L |
Product Type | MLY80 |
Refrigerants | R404AR448AR449A |
Segment usage | Refrigeration MT |
Technology | Reciprocating |
General specifications
Characteristic | Value |
---|---|
Gross weight | 11.5 Kilogram |
Net weight | 11.2 Kilogram |
Characteristic | Value |
---|---|
Volume | 12 Liter |