Reciprocating compressor, ML90TG
123G2516
Refrigerants: R404A, Segment usage: Refrigeration MT, Compressor power supply [V]: 230/1/50 230/1/60
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating compressor |
Compressor power supply [V] | 230/1/50 230/1/60 |
Description | ML90TG |
DG Indicator Profile | Not relevant for dangerous goods |
Family | L |
In scope of WEEE and contain batteries | No |
Material Description | ML90TG; 19mm; 200-220/230V 50/60Hz ~1; l |
Model number | ML90TG |
Characteristic | Value |
---|---|
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Reciprocating compressor L |
Product Type | ML90 |
Refrigerants | R404A |
Segment usage | Refrigeration MT |
Technology | Reciprocating |
General specifications
Characteristic | Value |
---|---|
Gross weight | 13 Kilogram |
Net weight | 12.7 Kilogram |
Characteristic | Value |
---|---|
Volume | 12 Liter |