Reciprocating compressor, MLY60LDa
123G2144
Refrigerants: R404A, Segment usage: Refrigeration LT, Compressor power supply [V]: 115/1/60
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating compressor |
Compressor power supply [V] | 115/1/60 |
Description | MLY60LDa |
DG Indicator Profile | Not relevant for dangerous goods |
Family | L |
In scope of WEEE and contain batteries | No |
Material Description | MLY60LDa; 19mm; 115V 60Hz ~1; l-Pack |
Model number | MLY60LDa |
Characteristic | Value |
---|---|
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Reciprocating compressor L |
Product Type | MLY60 |
Refrigerants | R404A |
Segment usage | Refrigeration LT |
Technology | Reciprocating |
General specifications
Characteristic | Value |
---|---|
Gross weight | 10.5 Kilogram |
Net weight | 10.3 Kilogram |
Characteristic | Value |
---|---|
Volume | 11.4 Liter |