Reciprocating compressor, GL45YG
123G1801
Refrigerants: R134a, Segment usage: Refrigeration MT
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating compressor |
Description | GL45YG |
DG Indicator Profile | Not relevant for dangerous goods |
Family | L |
In scope of WEEE and contain batteries | No |
Material Description | GL45YG; 19mm; 230V 50/60Hz ~1; l-Pack |
Model number | GL45YG |
Characteristic | Value |
---|---|
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Reciprocating compressor L |
Product Type | GL45 |
Refrigerants | R134a |
Segment usage | Refrigeration MT |
Technology | Reciprocating |
General specifications
Characteristic | Value |
---|---|
Gross weight | 9 Kilogram |
Net weight | 8.8 Kilogram |
Characteristic | Value |
---|---|
Volume | 10.4 Liter |