Reciprocating compressor, GL45TG
123G1517
Refrigerants: R134a, Segment usage: Refrigeration MT, Compressor power supply [V]: 230/1/50 230/1/60
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating compressor |
Compressor power supply [V] | 230/1/50 230/1/60 |
Description | GL45TG |
DG Indicator Profile | Not relevant for dangerous goods |
Family | L |
In scope of WEEE and contain batteries | No |
Material Description | GL45TG; 19mm; 200-240/220-230V 50/60Hz ~ |
Model number | GL45TG |
Product group | Hermetic compressors |
Characteristic | Value |
---|---|
Product line | Light Commercial Compressors |
Product name | Reciprocating compressor L |
Product Type | GL45 |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R134a |
SCIP dossier no. | cd1d92df-acc4-43d9-8eb6-bb380e61d93f |
SCIP dossier product name | GL |
Segment usage | Refrigeration MT |
Technology | Reciprocating |
General specifications
Characteristic | Value |
---|---|
Gross weight | 9 Kilogram |
Net weight | 8.8 Kilogram |
Volume | 10.4 Liter |
Characteristic | Value |
---|---|
EAN | 5702424664282 |
Proposition 65 | Cancer and Reproductive Harm |