Reciprocating compressor, L14U
123F8314
Refrigerants: R290, Segment usage: Refrigeration LT, Compressor power supply [V]: 115/1/60
Product specifications
Characteristic | Value |
---|---|
Applications | LBP |
Brand technique | Reciprocating compressor |
Compressor power supply [V] | 115/1/60 |
Description | L14U |
DG Indicator Profile | Not relevant for dangerous goods |
Family | L |
In scope of WEEE and contain batteries | No |
Material Description | L14U; 115-127 60Hz; I pack |
Model number | L14U |
Characteristic | Value |
---|---|
Packing format | Industrial pack |
Product group | Hermetic compressors |
Product line | Light Commercial Compressors |
Product name | Reciprocating compressor L |
Product Type | L14 |
Refrigerants | R290 |
Segment usage | Refrigeration LT |
Technology | Reciprocating |
General specifications
Characteristic | Value |
---|---|
Gross weight | 5.55 Kilogram |
Net weight | 6.23 Kilogram |
Characteristic | Value |
---|---|
Volume | 6.23 Liter |