Reciprocating compressor, MLY60RGa
123F2550
Refrigerants: R404A, Segment usage: Refrigeration MT, Compressor power supply [V]: 220/1/50
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating compressor |
Compressor power supply [V] | 220/1/50 |
Description | MLY60RGa |
DG Indicator Profile | Not relevant for dangerous goods |
Family | L |
In scope of WEEE and contain batteries | No |
Material Description | "MLY60RGa; 200-220/220-230V 50/60Hz; I-P |
Model number | MLY60RGa |
Packing format | Industrial pack |
Characteristic | Value |
---|---|
Packing quantity | 120 |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Reciprocating compressor L |
Product Type | MLY60 |
Refrigerants | R404A |
Segment usage | Refrigeration MT |
Technology | Reciprocating |
General specifications
Characteristic | Value |
---|---|
Gross weight | 10.5 Kilogram |
Net weight | 10.2 Kilogram |
Characteristic | Value |
---|---|
Volume | 11.4 Liter |