Reciprocating compressor, MLY40LAa
123F2161
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating compressor |
Description | MLY40LAa |
DG Indicator Profile | Not relevant for dangerous goods |
Family | L |
In scope of WEEE and contain batteries | No |
Material Description | MLY40LAa; 220-240V/50Hz; l-Pack |
Model number | MLY40LAa |
Characteristic | Value |
---|---|
Packing format | Industrial pack |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Reciprocating compressor L |
Product Type | MLY40 |
Technology | Reciprocating |
General specifications
Characteristic | Value |
---|---|
Gross weight | 10.3 Kilogram |
Net weight | 10.1 Kilogram |
Characteristic | Value |
---|---|
Volume | 10.4 Liter |