Reciprocating compressor, MLY40AAb
123F2102
Refrigerants: R404A, Segment usage: Refrigeration LT, Compressor power supply [V]: 230/1/50
Product specifications
Characteristic | Value |
---|---|
Applications | LBP |
Brand technique | Reciprocating compressor |
Compressor power supply [V] | 230/1/50 |
Description | MLY40AAb |
DG Indicator Profile | Not relevant for dangerous goods |
Family | L |
In scope of WEEE and contain batteries | No |
Material Description | MLY40AAb/ 220-240V 50Hz ~1/ I-PACK |
Model number | MLY40AAb |
Characteristic | Value |
---|---|
Packing format | Industrial pack |
Product group | Hermetic compressors |
Product line | Light Commercial Compressors |
Product name | Reciprocating compressor L |
Product Type | MLY40 |
Refrigerants | R404A |
Segment usage | Refrigeration LT |
Technology | Reciprocating |
General specifications
Characteristic | Value |
---|---|
Gross weight | 10.3 Kilogram |
Net weight | 10.1 Kilogram |
Characteristic | Value |
---|---|
Volume | 10.4 Liter |
EAN | 5715162726792 |