Reciprocating compressor, GL80TC
123F1529
Refrigerants: R134a, Segment usage: Refrigeration MT, Compressor power supply [V]: 115/1/60
Product specifications
Characteristic | Value |
---|---|
Applications | HBPMBP |
Brand technique | Reciprocating compressor |
Compressor power supply [V] | 115/1/60 |
Description | GL80TC |
DG Indicator Profile | Not relevant for dangerous goods |
Family | L |
In scope of WEEE and contain batteries | No |
Material Description | GL80TC/ 100V 50/60HZ ~1/ I-PACK |
Model number | GL80TC |
Characteristic | Value |
---|---|
Packing format | Industrial pack |
Packing quantity | 120 |
Product group | Hermetic compressors |
Product line | Light Commercial Compressors |
Product name | Reciprocating compressor L |
Product Type | GL80 |
Refrigerants | R134a |
Segment usage | Refrigeration MT |
Technology | Reciprocating |
General specifications
Characteristic | Value |
---|---|
Gross weight | 10.6 Kilogram |
Net weight | 10.4 Kilogram |
Characteristic | Value |
---|---|
Volume | 11.4 Liter |
EAN | 5715162723654 |