Reciprocating compressor, GLY70AAa
123F1170
Refrigerants: R134a, Segment usage: Refrigeration LT, Compressor power supply [V]: 220/1/50
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating compressor |
Compressor power supply [V] | 220/1/50 |
Description | GLY70AAa |
DG Indicator Profile | Not relevant for dangerous goods |
Family | L |
In scope of WEEE and contain batteries | No |
Material Description | GLY70AAa; 220-240V 50Hz; I-Pack |
Model number | GLY70AAa |
Packing format | Industrial pack |
Characteristic | Value |
---|---|
Packing quantity | 120 |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Reciprocating compressor L |
Product Type | GLY70 |
Refrigerants | R134a |
Segment usage | Refrigeration LT |
Technology | Reciprocating |
General specifications
Characteristic | Value |
---|---|
Gross weight | 9.3 Kilogram |
Net weight | 9.09 Kilogram |
Characteristic | Value |
---|---|
Volume | 11.4 Liter |