
Reciprocating compressor, GLY90AAb
123F1129
Refrigerants: R134a, Segment usage: Refrigeration LT, Compressor power supply [V]: 220/1/50
Product specifications
Characteristic | Value |
---|---|
Applications | LBP |
Approval | VDE |
Auxiliary winding resistance (start winding) for single-phase compressors [Ohm] | 15.70 Ohm |
Brand technique | Reciprocating compressor |
Capacity control | Fixed speed |
Colour | Black |
Compressor power supply [V] | 220/1/50 |
Configuration code | Single |
Contain batteries | No |
Cut in current LST 50Hz [A] | 14.50 A |
Description | GLY90AAb |
DG Indicator Profile | Not relevant for dangerous goods |
Discharge connection angle [°] | 0 ° |
Discharge connection comments | Rubber plug |
Discharge connection diameter [mm] | 4.90 mm |
Discharge connection height [mm] | 121 mm |
Discharge connection material | Copper |
DLLP | 5 |
Economizer | No |
Family | L |
Frequency [Hz] | 50 |
Height from baseplate [mm] | 198 mm |
High value of nominal voltage at 50Hz [V] | 240 V |
High value of voltage range at 50Hz [V] | 255 V |
Low value of nominal voltage at 50Hz [V] | 220 V |
Low value of voltage range at 50Hz [V] | 198 V |
LRA LST 50Hz [A] | 14.50 A |
Main winding resistance for single-phase compressors [Ohm] | 11.36 Ohm |
Material Description | GLY90AAb/ 220-240V 50Hz ~1/ I-PACK |
MCC | 1.70 A |
Model number | GLY90AAb |
Motor type | RSCR |
Characteristic | Value |
---|---|
No. of phases (compressor) | 1 |
Oil quantity [cm3] | 300 cm³ |
Oil type | POE |
Packing format | Industrial pack |
Packing quantity | 120 |
Phase | 1 |
Process connection angle [°] | 50.00 ° |
Process connection comments | Rubber plug |
Process connection diameter [mm] | 6.5 mm |
Process connection material | Copper |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Reciprocating compressor L |
Product Type | GLY90 |
Refrigerant charge [kg] [Max] | 1.15 kg |
Refrigerants | R134a |
Rotational speed at 50Hz [rpm] | 3000 rpm |
Run capacitor capacitance | 5.0 µF |
Segment usage | Refrigeration LT |
Speed Platform | Fixed-speed |
Suction connection angle [°] | 20 ° |
Suction connection diameter [mm] | 6.50 mm |
Suction connection height [mm] | 125 mm |
Suction connection material | Copper |
Swept volume [cm3] | 9.09 cm³ |
Technology | Reciprocating |
Total height [mm] | 205.0 mm |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
Voltage 50Hz [V] | 220 V |
Voltage 50Hz [V] [Max] | 240 V |
Winding temperature short term [°C] [Max] | 135 °C |
Winding temperature stat [°C] [Max] | 115 °C |
General specifications
Characteristic | Value |
---|---|
Gross weight | 10.8 Kilogram |
Net weight | 10.5 Kilogram |
Characteristic | Value |
---|---|
Volume | 12 Liter |
EAN | 5702424668686 |