Reciprocating compressor, GL60ANb
123F1119
Refrigerants: R134a, Segment usage: Refrigeration LT, Compressor power supply [V]: 230/1/50 230/1/60
Product specifications
Characteristic | Value |
---|---|
Applications | LBP |
Auxiliary winding resistance (start winding) for single-phase compressors [Ohm] | 15.40 Ohm |
Brand technique | Reciprocating compressor |
Capacity control | Fixed speed |
Colour | Black |
Compressor power supply [V] | 230/1/50 230/1/60 |
Configuration code | Single |
Cut in current LST 50Hz [A] | 13.50 A |
Cut in current LST 60Hz [A] | 13.00 A |
Description | GL60ANb |
DG Indicator Profile | Not relevant for dangerous goods |
Discharge connection angle [°] | 0 ° |
Discharge connection comments | Rubber plug |
Discharge connection diameter [mm] | 4.90 mm |
Discharge connection height [mm] | 108 mm |
Discharge connection material | Copper |
DLLP | 1801 |
Economizer | No |
Family | L |
Frequency [Hz] | 50/60 |
Height from baseplate [mm] | 186 mm |
High value of nominal voltage at 50Hz [V] | 240 V |
High value of nominal voltage at 60Hz [V] | 230 V |
High value of voltage range at 50Hz [V] | 264 V |
High value of voltage range at 60Hz [V] | 253 V |
In scope of WEEE and contain batteries | No |
Low value of nominal voltage at 50Hz [V] | 200 V |
Low value of nominal voltage at 60Hz [V] | 220 V |
Low value of voltage range at 50Hz [V] | 170 V |
Low value of voltage range at 60Hz [V] | 187 V |
LRA LST 50Hz [A] | 13.50 A |
LRA LST 60Hz [A] | 13.00 A |
Main winding resistance for single-phase compressors [Ohm] | 12.50 Ohm |
Material Description | GL60ANb/ 200-240/220-230V 50/60Hz ~1/ I- |
MCC | 1.80 A |
Characteristic | Value |
---|---|
Model number | GL60ANb |
Motor type | CSIR |
No. of phases (compressor) | 1 |
Oil quantity [cm3] | 350 cm³ |
Oil type | POE |
Packing format | Industrial pack |
Packing quantity | 120 |
Process connection angle [°] | 50.00 ° |
Process connection comments | Rubber plug |
Process connection diameter [mm] | 6.5 mm |
Process connection material | Copper |
Product group | Hermetic compressors |
Product line | Light Commercial Compressors |
Product name | Reciprocating compressor L |
Product Type | GL60 |
Refrigerant charge [kg] [Max] | 1.15 kg |
Refrigerants | R134a |
Rotational speed at 50Hz [rpm] | 3000 rpm |
Rotational speed at 60Hz [rpm] | 3600 rpm |
Segment usage | Refrigeration LT |
Start capacitor capacitance | 47-56 µF |
Suction connection angle [°] | 20 ° |
Suction connection diameter [mm] | 6.50 mm |
Suction connection height [mm] | 113 mm |
Suction connection material | Copper |
Swept volume [cm3] | 5.98 cm³ |
Technology | Reciprocating |
Total height [mm] | 192.0 mm |
Voltage 50Hz [V] | 200 V |
Voltage 50Hz [V] [Max] | 240 V |
Voltage 60Hz [V] | 220 V |
Voltage 60Hz [V] [Max] | 230 V |
Winding temperature short term [°C] [Max] | 135 °C |
Winding temperature stat [°C] [Max] | 115 °C |
General specifications
Characteristic | Value |
---|---|
Gross weight | 9.3 Kilogram |
Net weight | 9.1 Kilogram |
Characteristic | Value |
---|---|
Volume | 11.4 Liter |
EAN | 5702424668785 |