Reciprocating compressor, NL40TBb
123B3526
Refrigerants: R290, Segment usage: Refrigeration HT; Refrigeration MT, Compressor power supply [V]: 230/1/50
Product specifications
Characteristic | Value |
---|---|
Applications | MBPHBP |
Brand technique | Reciprocating compressor |
Compressor power supply [V] | 230/1/50 |
Description | NL40TBb |
DG Indicator Profile | Not relevant for dangerous goods |
Family | L |
In scope of WEEE and contain batteries | No |
Material Description | NL40TBb; 220-240V 50Hz ~1; Singl Pack |
Model number | NL40TBb |
Characteristic | Value |
---|---|
Packing format | Single pack |
Packing quantity | 1 |
Product group | Hermetic compressors |
Product line | Light Commercial Compressors |
Product name | Reciprocating compressor L |
Product Type | NL40 |
Refrigerants | R290 |
Segment usage | Refrigeration MTRefrigeration HT |
Technology | Reciprocating |
General specifications
Characteristic | Value |
---|---|
Gross weight | 9.7 Kilogram |
Net weight | 9.5 Kilogram |
Characteristic | Value |
---|---|
Volume | 11.4 Liter |
EAN | 5715162724538 |