Reciprocating compressor, NUY90NRb
123B2188
Refrigerants: R404A; R290, Segment usage: Refrigeration LT; Refrigeration MT
Product specifications
Characteristic | Value |
---|---|
Applications | LBPMBP |
Approval | UL |
Auxiliary winding resistance (start winding) for single-phase compressors [Ohm] | 5.72 Ohm |
Brand technique | Reciprocating compressor |
Capacity control | Fixed speed |
Configuration code | Single |
Cut in current HST 50Hz [A] | 12.30 A |
Description | NUY90NRb |
DG Indicator Profile | Not relevant for dangerous goods |
Discharge connection angle [°] | 0 ° |
Discharge connection comments | Rubber plug |
Discharge connection diameter [mm] | 4.90 mm |
Discharge connection height [mm] | 108 mm |
Discharge connection material | Copper |
DLLP | 5 |
Family | L |
Frequency [Hz] | 50 |
Height from baseplate [mm] | 186 mm |
High value of nominal voltage at 50Hz [V] | 240 V |
High value of voltage range at 50Hz [V] | 255 V |
In scope of WEEE and contain batteries | No |
Low value of nominal voltage at 50Hz [V] | 220 V |
Low value of voltage range at 50Hz [V] | 198 V |
LRA HST 60Hz [A] | 32.80 A |
LRA LST 50Hz [A] | 12.30 A |
Main winding resistance for single-phase compressors [Ohm] | 8.66 Ohm |
Material Description | ML90FBa; 220-240V 50Hz; Single Pack |
MCC | 3.00 A7.00 A |
Model number | NUY90NRb |
Motor type | CSRRSIR |
No. of phases (compressor) | 1 |
Characteristic | Value |
---|---|
Oil quantity [cm3] | 345 cm³ |
Oil type | POE |
Packing format | Single pack |
Packing quantity | 1 |
Phase | 1 |
Process connection angle [°] | 70.00 ° |
Process connection comments | Rubber plug |
Process connection diameter [mm] | 6.2 mm |
Process connection material | Copper |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Reciprocating compressor L |
Product Type | ML90 |
Refrigerant charge [kg] [Max] | 1.15 kg |
Refrigerants | R290R404A |
Rotational speed at 50Hz [rpm] | 3000 rpm |
Run capacitor capacitance | 10.0 µF |
Segment usage | Refrigeration LTRefrigeration MT |
Speed Platform | Fixed-speed |
Start capacitor capacitance | 150 µF |
Suction connection angle [°] | 40 ° |
Suction connection diameter [mm] | 6.20 mm |
Suction connection height [mm] | 113 mm |
Suction connection material | Copper |
Swept volume [cm3] | 8.85 cm³ |
Technology | Reciprocating |
Total height [mm] | 192.0 mm |
UL evaluated | Yes |
Winding temperature short term [°C] [Max] | 135 °C |
Winding temperature stat [°C] [Max] | 115 °C |
General specifications
Characteristic | Value |
---|---|
Gross weight | 9.7 Kilogram |
Net weight | 9.47 Kilogram |
Characteristic | Value |
---|---|
Volume | 11.4 Liter |