Reciprocating compressor, GS26MLX
195B0437
Refrigerants: R404A, Segment usage: Refrigeration MT, Compressor power supply [V]: 220-240/1/50
Product specifications
Characteristic | Value |
---|---|
Applications | MBP |
Auxiliary winding resistance (start winding) for single-phase compressors alt [Ohm] | 8.10 Ohm |
Brand technique | Reciprocating compressor |
Capacity control | Fixed speed |
Colour | Black |
Compressor power supply [V] | 220-240/1/50 |
Configuration code | Single |
Cut in current HST [A] | 35.0 A |
Description | GS26MLX |
DG Indicator Profile | Not relevant for dangerous goods |
Discharge connection angle [°] | 19 ° |
Discharge connection diameter [mm] | 9.70 mm |
Discharge connection height [mm] | 234 mm |
Discharge connection material | Copper |
DLLP | 5 |
Economizer | No |
Family | GS |
Free gas volume [cm3] | 3670 cm³ |
Frequency [Hz] | 50 |
Height from baseplate [mm] | 247 mm |
High value of nominal voltage at 50Hz [V] | 240 V |
High value of voltage range at 50Hz [V] | 255 V |
In scope of WEEE and contain batteries | No |
Length [mm] | 235 mm |
Liquid injection | No |
Low value of nominal voltage at 50Hz [V] | 220 V |
Low value of voltage range at 50Hz [V] | 187 V |
LRA HST [A] | 35.0 A |
LRA HST 60Hz [A] | 35.00 A |
Main winding resistance for single-phase compressors [Ohm] | 1.80 Ohm |
Material Description | GS26MLX MBP R404A/R507 220-240V 50HZ |
Model number | GS26MLX |
Motor type | CSR |
Characteristic | Value |
---|---|
No. of phases (compressor) | 1 |
Oil quantity [cm3] | 900 cm³ |
Oil type | POE |
Packing format | Single pack |
Packing quantity | 1 |
Process connection angle [°] | 90.00 ° |
Process connection diameter [mm] | 6.5 mm |
Process connection height [mm] | 234 mm |
Process connection material | Copper |
Product group | Hermetic compressors |
Product line | Light Commercial Compressors |
Product name | Reciprocating compressor GS |
Product Type | GS26 |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerant charge [kg] [Max] | 2.00 kg |
Refrigerants | R404A |
RLA | 6.40 A |
Rotational speed at 50Hz [rpm] | 3000 rpm |
SCIP dossier no. | cd1d92df-acc4-43d9-8eb6-bb380e61d93f |
SCIP dossier product name | GL |
Segment usage | Refrigeration MT |
Speed Platform | Fixed-speed |
Suction connection angle [°] | 90 ° |
Suction connection diameter [mm] | 16.10 mm |
Suction connection height [mm] | 234 mm |
Suction connection material | Copper |
Swept volume [cm3] | 26.30 cm³ |
Technology | Reciprocating |
Total height [mm] | 259.0 mm |
Voltage 50Hz [V] | 220 V |
Voltage 50Hz [V] [Max] | 240 V |
Width [mm] | 173.00 mm |
General specifications
Characteristic | Value |
---|---|
Gross weight | 23.901 Kilogram |
Net weight | 23.901 Kilogram |
Volume | 32.103 Liter |
Characteristic | Value |
---|---|
EAN | 5702428583404 |
Proposition 65 | Cancer and Reproductive Harm |