Reciprocating compressor, GS26GHX
107B0702
Refrigerants: R134a, Segment usage: Refrigeration HT; Refrigeration MT, Compressor power supply [V]: 220-240/1/50
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: GS
Product specifications
Characteristic | Value |
---|---|
Applications | HBP |
Auxiliary winding resistance (start winding) for single-phase compressors [Ohm] | 370.00 Ohm |
Auxiliary winding resistance (start winding) for single-phase compressors alt [Ohm] | 3.70 Ohm |
Brand technique | Reciprocating compressor |
Capacity control | Fixed speed |
Colour | Black |
Compressor power supply [V] | 220-240/1/50 |
Configuration code | Single |
Cut in current HST [A] | 24.4 A |
Cut in current HST alt [A] | 24.0 A |
Description | GS26GHX |
DG Indicator Profile | Not relevant for dangerous goods |
Discharge connection angle [°] | 19 ° |
Discharge connection diameter [mm] | 8.20 mm |
Discharge connection height [mm] | 234 mm |
Discharge connection material | Copper |
DLLP | 5 |
Economizer | No |
Family | GS |
Free gas volume [cm3] | 3350 cm³ |
Frequency [Hz] | 50 |
Height from baseplate [mm] | 247 mm |
High value of nominal voltage at 50Hz [V] | 240 V |
High value of voltage range at 50Hz [V] | 264 V |
In scope of WEEE and contain batteries | No |
Length [mm] | 235 mm |
Liquid injection | No |
Low value of nominal voltage at 50Hz [V] | 220 V |
Low value of voltage range at 50Hz [V] | 198 V |
LRA HST [A] | 24.4 A |
LRA HST alt [A] | 24.0 A |
Main winding resistance for single-phase compressors [Ohm] | 2.50 Ohm |
Main winding resistance for single-phase compressors alt [Ohm] | 2.50 Ohm |
Characteristic | Value |
---|---|
Material Description | GS26GHX 220-240V 50Hz R134a HBP |
Model number | GS26GHX |
Motor type | CSR |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Oil quantity [cm3] | 900 cm³ |
Oil type | POE |
Packing format | Industrial pack |
Packing quantity | 48 |
Phase | 1 |
Process connection angle [°] | 90 ° |
Process connection diameter [mm] | 6.50 mm |
Process connection height [mm] | 234 mm |
Process connection material | Copper |
Product group | Hermetic compressors |
Product line | Light Commercial Compressors |
Product name | Reciprocating compressor GS |
Product Type | GS26 |
Refrigerant charge [kg] [Max] | 2.00 kg |
Refrigerants | R134a |
Rotational speed at 50Hz [rpm] | 2900 rpm |
Segment usage | Refrigeration HTRefrigeration MT |
Suction connection angle [°] | 90 ° |
Suction connection diameter [mm] | 12.90 mm |
Suction connection height [mm] | 234 mm |
Suction connection material | Copper |
Swept volume [cm3] | 26.30 cm³ |
Technology | Reciprocating |
Total height [mm] | 259 mm |
Voltage 50Hz [V] | 220 V |
Voltage 50Hz [V] [Max] | 240 V |
Width [mm] | 173 mm |
General specifications
Characteristic | Value |
---|---|
Gross weight | 19.6 Kilogram |
Characteristic | Value |
---|---|
Net weight | 19.1 Kilogram |