Reciprocating compressor, FR8.5
195B0625
Refrigerants: R409A; R426A; R401A/B, Segment usage: Refrigeration LT; Refrigeration HT; Refrigeration MT, Compressor power supply [V]: 220/1/50 220/1/60
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating compressor |
Colour | Black |
Compressor power supply [V] | 220/1/50 220/1/60 |
Description | FR8.5 |
DG Indicator Profile | Not relevant for dangerous goods |
Economizer | No |
Family | FR |
In scope of WEEE and contain batteries | No |
Liquid injection | No |
Material Description | KIT FR8.5BK COMPRESSOR 220-240V 50Hz R12 |
Characteristic | Value |
---|---|
Model number | FR8.5 |
Packing type single pack | Single pack code number |
Product group | Hermetic compressors |
Product line | Light Commercial Compressors |
Product name | Reciprocating compressor FR |
Product Type | FR8.5 |
Refrigerants | R401A/BR409AR426A |
Segment usage | Refrigeration HTRefrigeration LTRefrigeration MT |
Technology | Reciprocating |
General specifications
Characteristic | Value |
---|---|
Gross weight | 11.133 Kilogram |
Net weight | 11.054 Kilogram |
Characteristic | Value |
---|---|
Volume | 17.651 Liter |
EAN | 5702424662219 |