Reciprocating compressor, FR6G
195B0023
Refrigerants: R134a, Segment usage: Refrigeration LT; Refrigeration HT; Refrigeration MT, Compressor power supply [V]: 220/1/50 220/1/60
Product specifications
Characteristic | Value |
---|---|
Applications | HBPLBPMBP |
Auxiliary winding resistance (start winding) for single-phase compressors alt [Ohm] | 12.40 Ohm |
Brand technique | Reciprocating compressor |
Capacity control | Fixed speed |
Colour | Black |
Compressor power supply [V] | 220/1/50 220/1/60 |
Configuration code | Single |
Cut in current HST [A] | 7.5 A |
Cut in current LST [A] | 10.5 A |
Description | FR6G |
DG Indicator Profile | Not relevant for dangerous goods |
Discharge connection angle [°] | 25 ° |
Discharge connection comments | Al-cap |
Discharge connection diameter [mm] | 6.20 mm |
Discharge connection material | Cu-plated steel |
DLLP | 0501 |
Economizer | No |
Family | FR |
Free gas volume [cm3] | 1350 cm³ |
Frequency [Hz] | 50/60 |
Height from baseplate [mm] | 191 mm |
High value of nominal voltage at 50Hz [V] | 240 V |
High value of nominal voltage at 60Hz [V] | 240 V |
High value of voltage range at 50Hz [V] | 255 V |
High value of voltage range at 60Hz [V] | 255 V |
In scope of WEEE and contain batteries | No |
Length [mm] | 243 mm |
Liquid injection | No |
Low value of nominal voltage at 50Hz [V] | 220 V |
Low value of nominal voltage at 60Hz [V] | 220 V |
Low value of voltage range at 50Hz [V] | 187 V |
Low value of voltage range at 60Hz [V] | 187 V |
LRA HST [A] | 7.5 A |
LRA HST 60Hz [A] | 7.50 A |
LRA LST [A] | 5.8 A |
Main winding resistance for single-phase compressors [Ohm] | 12.60 Ohm |
Material Description | SPARE COMP FR6GX replaced by 118U5360 |
Characteristic | Value |
---|---|
Model number | FR6G |
Motor type | CSIRRSIR |
No. of phases (compressor) | 1 |
Oil quantity [cm3] | 450 cm³ |
Oil type | POE |
Packing format | Single pack |
Packing quantity | 1 |
Phase | 1 |
Process connection angle [°] | 30.00 ° |
Process connection comments | Al-cap |
Process connection diameter [mm] | 6.2 mm |
Process connection material | Cu-plated steel |
Product group | Hermetic compressors |
Product line | Light Commercial Compressors |
Product name | Reciprocating compressor FR |
Product Type | FR6 |
REACH Candidate List substances | No |
Refrigerant charge [kg] [Max] | 0.90 kg |
Refrigerants | R134a |
RLA | 1.20 A |
Rotational speed at 50Hz [rpm] | 3000 rpm |
Rotational speed at 60Hz [rpm] | 3600 rpm |
Segment usage | Refrigeration HTRefrigeration LTRefrigeration MT |
Start capacitor capacitance | 80 µF |
Suction connection angle [°] | 30 ° |
Suction connection diameter [mm] | 8.20 mm |
Suction connection material | Cu-plated steel |
Swept volume [cm3] | 6.23 cm³ |
Technology | Reciprocating |
Total height [mm] | 196.0 mm |
Voltage 50Hz [V] | 220 V |
Voltage 50Hz [V] [Max] | 240 V |
Voltage 60Hz [V] | 220 V |
Voltage 60Hz [V] [Max] | 240 V |
Width [mm] | 156.00 mm |
Winding temperature short term [°C] [Max] | 135 °C |
Winding temperature stat [°C] [Max] | 125 °C |
General specifications
Characteristic | Value |
---|---|
Gross weight | 11.213 Kilogram |
Net weight | 11.213 Kilogram |
Characteristic | Value |
---|---|
Volume | 17.4 Liter |
EAN | 5702428583756 |