
Reciprocating compressor, FR11G
103G6983
Refrigerants: R134a, Segment usage: Refrigeration LT; Refrigeration MT, Compressor power supply [V]: 220-240/1/50
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: FR
Product specifications
Characteristic | Value |
---|---|
Applications | HBPLBPMBP |
Approval | CE |
Approval standard | EN 60335-2-34 with Annex AA |
Auxiliary winding resistance (start winding) for single-phase compressors [Ohm] | 11.90 Ohm |
Brand technique | Reciprocating compressor |
CE evaluated | Yes |
Colour | Black |
Compressor power supply [V] | 220-240/1/50 |
Contain batteries | No |
Cut in current HST [A] | 10.9 A |
Cut in current LST [A] | 15.0 A |
Description | FR11G |
DG Indicator Profile | Not relevant for dangerous goods |
Discharge connection angle [°] | 25 ° |
Discharge connection comments | Al-cap |
Discharge connection diameter [mm] | 6.20 mm |
Discharge connection material | Cu-plated steel |
Drawing number | 8253 |
Family | FR |
Free gas volume [cm3] | 1350 cm³ |
Height from baseplate [mm] | 191 mm |
LRA HST [A] | 10.9 A |
LRA LST [A] | 10.5 A |
Main winding resistance for single-phase compressors [Ohm] | 7.10 Ohm |
Material Description | FR11G COMPRESSOR 220V |
Model number | FR11G |
Motor type | CSIRRSIR |
Characteristic | Value |
---|---|
No. of phases (fan) | 1 |
Oil quantity [cm3] | 450 cm³ |
Oil type | POE |
Packing format | Industrial pack |
Packing quantity | 80 |
Process connection angle [°] | 30 ° |
Process connection comments | Al-cap |
Process connection diameter [mm] | 6.20 mm |
Process connection material | Cu-plated steel |
Product group | Hermetic compressors |
Product line | Light Commercial Compressors |
Product name | Reciprocating compressor FR |
Product Type | FR11 |
Refrigerant charge [kg] [Max] | 0.90 kg |
Refrigerants | R134a |
Segment usage | Refrigeration LTRefrigeration MT |
Suction connection angle [°] | 30 ° |
Suction connection diameter [mm] | 8.20 mm |
Suction connection material | Cu-plated steel |
Swept volume [cm3] | 11.15 cm³ |
Technology | Reciprocating |
Total height [mm] | 196 mm |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
Voltage 50Hz [V] | 220 V |
Voltage 50Hz [V] [Max] | 240 V |
Winding temperature short term [°C] [Max] | 135 °C |
Winding temperature stat [°C] [Max] | 125 °C |
General specifications
Characteristic | Value |
---|---|
Gross weight | 10.5 Kilogram |
Characteristic | Value |
---|---|
Net weight | 10.5 Kilogram |