Reciprocating compressor, FF8.5GX
195B0125
Refrigerants: R134a, Segment usage: Refrigeration LT; Refrigeration HT; Refrigeration MT, Compressor power supply [V]: 115/1/60
Product specifications
Characteristic | Value |
---|---|
Applications | HBPLBPMBP |
Auxiliary winding resistance (start winding) for single-phase compressors alt [Ohm] | 6.60 Ohm |
Brand technique | Reciprocating compressor |
Capacity control | Fixed speed |
Colour | Black |
Compressor power supply [V] | 115/1/60 |
Configuration code | Single |
Description | FF8.5GX |
DG Indicator Profile | Not relevant for dangerous goods |
Discharge connection angle [°] | 25 ° |
Discharge connection comments | Al-cap |
Discharge connection diameter [mm] | 6.50 mm |
Discharge connection material | Cu-plated steel |
DLLP | 15 |
Economizer | No |
Family | FF |
Free gas volume [cm3] | 1400 cm³ |
Frequency [Hz] | 60 |
Height from baseplate [mm] | 191 mm |
High value of nominal voltage at 60Hz [V] | 115 V |
High value of voltage range at 60Hz [V] | 127 V |
In scope of WEEE and contain batteries | No |
Length [mm] | 250 mm |
Liquid injection | No |
Low value of nominal voltage at 60Hz [V] | 115 V |
Low value of voltage range at 60Hz [V] | 98 V |
Main winding resistance for single-phase compressors [Ohm] | 1.90 Ohm |
Material Description | SPARE COMP FF8.5GX replaced by 118U5398 |
Model number | FF8.5GX |
Motor type | CSIR |
No. of phases (compressor) | 1 |
Characteristic | Value |
---|---|
Oil quantity [cm3] | 400 cm³ |
Oil type | POE |
Packing format | Single pack |
Packing quantity | 1 |
Process connection angle [°] | 30.00 ° |
Process connection comments | Al-cap |
Process connection diameter [mm] | 6.5 mm |
Process connection material | Cu-plated steel |
Product group | Hermetic compressors |
Product line | Light Commercial Compressors |
Product name | Reciprocating compressor FF |
Product Type | FF8.5 |
REACH Candidate List substances | No |
Refrigerant charge [kg] [Max] | 0.90 kg |
Refrigerants | R134a |
Rotational speed at 60Hz [rpm] | 3600 rpm |
Segment usage | Refrigeration HTRefrigeration LTRefrigeration MT |
Speed Platform | Fixed-speed |
Start capacitor capacitance | 280 µF |
Suction connection angle [°] | 30 ° |
Suction connection diameter [mm] | 8.20 mm |
Suction connection material | Cu-plated steel |
Swept volume [cm3] | 7.95 cm³ |
Technology | Reciprocating |
Total height [mm] | 196.0 mm |
Voltage 60Hz [V] | 115 V |
Voltage 60Hz [V] [Max] | 115 V |
Width [mm] | 156.00 mm |
Winding temperature short term [°C] [Max] | 135 °C |
Winding temperature stat [°C] [Max] | 125 °C |
General specifications
Characteristic | Value |
---|---|
Gross weight | 11.176 Kilogram |
Net weight | 11.176 Kilogram |
Volume | 17.1 Liter |
Characteristic | Value |
---|---|
EAN | 5702428583633 |
Proposition 65 | Cancer and Reproductive Harm |