Reciprocating compressor, DLE7.5CN
195B0715
Refrigerants: R290, Segment usage: Refrigeration LT; Refrigeration MT, Compressor power supply [V]: 12-24/DC 110-220/1/60
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: DL
Product specifications
Characteristic | Value |
---|---|
Applications | LBPMBP |
Approval | CCCCE |
Approval standard | EN 60335-2-34 with Annex AA |
Auxiliary winding resistance (start winding) for single-phase compressors alt [Ohm] | 8.34 Ohm |
Brand technique | Reciprocating compressor |
Capacity control | Fixed speed |
Capacity of capacitor A | 5.000 µF |
Capacity of capacitor B | 80 uF |
CE evaluated | Yes |
Colour | Black |
Compressor power supply [V] | 12-24/DC 110-220/1/60 |
Cut in current HST [A] | 9.8 A |
Cut in current LST [A] | 15.2 A |
Description | DLE7.5CN |
DG Indicator Profile | Not relevant for dangerous goods |
Discharge connection angle [°] | 25 ° |
Discharge connection comments | Rubber plug |
Discharge connection diameter [mm] | 5.00 mm |
Discharge connection material | Copper |
DLLP | 5 |
Economizer | No |
Family | DL |
Free gas volume [cm3] | 1 cm³ |
Frequency [Hz] | 50 |
Height from baseplate [mm] | 169 mm |
High value of nominal voltage at 50Hz [V] | 230 V |
High value of voltage range at 50Hz [V] | 254 V |
In scope of WEEE and contain batteries | No |
Length [mm] | 233 mm |
Low value of nominal voltage at 50Hz [V] | 220 V |
Low value of voltage range at 50Hz [V] | 198 V |
LRA HST [A] | 9.8 A |
LRA HST alt [A] | 9.8 A |
LRA LST [A] | 9.6 A |
Main winding resistance for single-phase compressors [Ohm] | 10.90 Ohm |
Material Description | Single pack DLE7.5CN 220-240V/50hz SŘ6,2 |
Characteristic | Value |
---|---|
Model number | DLE7.5CN |
Motor type | CSIRRSCRRSIR |
No. of phases (compressor) | 1 |
Oil charge [L] | 0.23 L |
Oil cooler connection angle [°] | 60.0 ° |
Oil quantity [cm3] | 230 cm³ |
Oil type | POE |
Packing format | Single pack |
Packing quantity | 1 |
Phase | 1 |
Process connection angle [°] | 60.00 ° |
Process connection comments | Rubber plug |
Process connection diameter [mm] | 4.5 mm |
Process connection material | Copper |
Product group | Hermetic compressors |
Product line | Light Commercial Compressors |
Product name | Reciprocating compressor DL |
Product Type | DLE7.5 |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerant charge [kg] [Max] | 0.15 kg |
Refrigerants | R290 |
RLA | 2.0 A |
Rotational speed at 50Hz [rpm] | 2900 rpm |
Run capacitor capacitance | 5.0 µF |
Segment usage | Refrigeration LTRefrigeration MT |
Suction connection angle [°] | 18 ° |
Suction connection diameter [mm] | 6.20 mm |
Suction connection material | Cu-plated steel |
Swept volume [cm3] | 7.48 cm³ |
Technology | Reciprocating |
Total height [mm] | 175.0 mm |
Voltage 50Hz [V] | 220 V |
Voltage 50Hz [V] [Max] | 240 V |
Width [mm] | 157.00 mm |
Winding temperature short term [°C] [Max] | 135 °C |
Winding temperature stat [°C] [Max] | 125 °C |
General specifications
Characteristic | Value |
---|---|
Gross weight | 9.279 Kilogram |
Net weight | 8.2 Kilogram |
Volume | 16.298 Liter |
Characteristic | Value |
---|---|
EAN | 5702424662165 |
Proposition 65 | Cancer and Reproductive Harm |