Reciprocating compressor, B30G
125F3714
Refrigerants: R290, Segment usage: Refrigeration MT, Compressor power supply [V]: 220-240/1/50
Product specifications
Characteristic | Value |
---|---|
Applications | MBP |
Brand technique | Reciprocating compressor |
Compressor power supply [V] | 220-240/1/50 |
Description | B30G |
DG Indicator Profile | Not relevant for dangerous goods |
Family | B |
In scope of WEEE and contain batteries | No |
Material Description | B30G; 220-240V 50Hz RSIR; I Pack |
Model number | B30G |
Characteristic | Value |
---|---|
Packing format | Industrial pack |
Product group | Hermetic compressors |
Product line | Light Commercial Compressors |
Product name | Reciprocating compressor B |
Product Type | B30 |
Refrigerants | R290 |
Segment usage | Refrigeration MT |
Technology | Reciprocating |
General specifications
Characteristic | Value |
---|---|
Gross weight | 5 Kilogram |
Net weight | 4.8 Kilogram |
Characteristic | Value |
---|---|
Volume | 6.7 Liter |
EAN | 5715162727287 |