Reciprocating compressor, NBC22RA
125B3523
Refrigerants: R290, Segment usage: Refrigeration HT; Refrigeration MT, Compressor power supply [V]: 220-240V/1/50-60
Product specifications
Characteristic | Value |
---|---|
Applications | HBPMBP |
Brand technique | Reciprocating compressor |
Compressor power supply [V] | 220-240V/1/50-60 |
Description | NBC22RA |
DG Indicator Profile | Not relevant for dangerous goods |
Family | B |
In scope of WEEE and contain batteries | No |
Material Description | NBC22RA; HCB; 220-240V 50/60HZ; SAMPLE |
Characteristic | Value |
---|---|
Model number | NBC22RA |
Product group | Hermetic compressors |
Product line | Light Commercial Compressors |
Product name | Reciprocating compressor B |
Product Type | NBC22 |
Refrigerants | R290 |
Segment usage | Refrigeration HTRefrigeration MT |
General specifications
Characteristic | Value |
---|---|
Gross weight | 6.2 Kilogram |
Net weight | 6 Kilogram |
Characteristic | Value |
---|---|
Volume | 7.3 Liter |