Reciprocating compressor, NBC25CA
123F8301
Refrigerants: R290, Segment usage: Refrigeration LT; Refrigeration MT
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating compressor |
Description | NBC25CA |
DG Indicator Profile | Not relevant for dangerous goods |
Family | B |
In scope of WEEE and contain batteries | No |
Material Description | NBC25CA; 220-240V 50Hz ~1; I-PACK |
Model number | NBC25CA |
Packing format | Industrial pack |
Characteristic | Value |
---|---|
Packing quantity | 125 |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Reciprocating compressor B |
Product Type | NBC25 |
Refrigerants | R290 |
Segment usage | Refrigeration LTRefrigeration MT |
Technology | Reciprocating |
General specifications
Characteristic | Value |
---|---|
Gross weight | 6.1 Kilogram |
Net weight | 5.9 Kilogram |
Characteristic | Value |
---|---|
Volume | 7.3 Liter |