Reciprocating compressor, NBG45CA
123B8308
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating compressor |
Description | NBG45CA |
DG Indicator Profile | Not relevant for dangerous goods |
Family | B |
In scope of WEEE and contain batteries | No |
Material Description | NBG45CA; 220-240V 50Hz ~1; Single Pack |
Model number | NBG45CA |
Characteristic | Value |
---|---|
Packing format | Single pack |
Packing quantity | 1 |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Reciprocating compressor B |
Product Type | NBC45 |
Technology | Reciprocating |
General specifications
Characteristic | Value |
---|---|
Gross weight | 6.2 Kilogram |
Net weight | 6 Kilogram |
Characteristic | Value |
---|---|
Volume | 7.3 Liter |