
Reciprocating compressor, MTZ64HM3BW
MTZ64-3WI
Refrigerants: R404A; R407C; R507A; R407A; R134a; R407F, Segment usage: Refrigeration MT, Compressor power supply [V]: 200-230/3/60, Packing format: Single pack
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating compressor |
China RoHS compliance | Yes exceed limitations |
Compressor power supply [V] | 200-230/3/60 |
Contain batteries | No |
Description | MTZ064-3 |
DG Indicator Profile | Not relevant for dangerous goods |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a)6(c) |
Family | MTZ |
Material Description | COMPRESSOR OSG-EQUAL VIT VARIABLE |
Max pressure (PS) - high side | 29.40 bar |
Max pressure (PS) - low side | 22.60 bar |
Model number | MTZ64HM3BW |
Network power supply [V/Ph/Hz] | 208-230/3/60 |
Characteristic | Value |
---|---|
Packing format | Single pack |
Packing quantity | 1 |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Reciprocating compressor MTZ |
Product Type | MTZ064 |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R134aR404AR407AR407CR407FR507A |
SCIP dossier no. | 9b3fb119-9852-486a-92dd-53aa9c96fd3b |
Segment usage | Refrigeration MT |
Technology | Reciprocating |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
UK RoHS compliance | Yes with exemptions |
General specifications
Characteristic | Value |
---|---|
Gross weight | 41.5 Kilogram |
Net weight | 39 Kilogram |
Volume | 61.54 Liter |
Characteristic | Value |
---|---|
EAN/UPC | 5702428661263 |
Proposition 65 | Cancer and Reproductive Harm |