
Reciprocating compressor, MTZ125HU6W
MTZ125-6WI
Refrigerants: R404A; R407C; R452A; R407A; R134a; R407F; R513A; R448A; R449A, Segment usage: Refrigeration MT, Compressor power supply [V]: 230/3/50, Packing format: Single pack
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating compressor |
China RoHS compliance | Yes exceed limitations |
Compressor power supply [V] | 230/3/50 |
Connection type | Rotolock |
Contain batteries | No |
CoolselectorFilter | Active models |
Description | MTZ125-6 |
DG Indicator Profile | Not relevant for dangerous goods |
Discharge connection pipe size [in] | 3/4 in |
Discharge connection size [in] | 1-1/4 in |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a)6(c) |
Family | MTZ |
Material Description | COMPRESSOR OSG-EQUAL VIT VARIABLE |
Max pressure (PS) - high side | 29.40 bar |
Max pressure (PS) - low side | 22.60 bar |
Model number | MTZ125HU6W |
Characteristic | Value |
---|---|
Network power supply [V/Ph/Hz] | 200-230/3/50 |
Packing format | Single pack |
Packing quantity | 1 |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Reciprocating compressor MTZ |
Product Type | MTZ125 |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R134aR404AR407AR407CR407FR448AR449AR452AR513A |
SCIP dossier no. | 6971587b-85b6-4808-886d-274e8a9998d4 |
Segment usage | Refrigeration MT |
Suction connection material | - |
Suction connection pipe size [in] | 1-1/8 in |
Suction connection size [in] | 1-3/4 in |
Technology | Reciprocating |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
UK RoHS compliance | Yes with exemptions |
General specifications
Characteristic | Value |
---|---|
Gross weight | 70.75 Kilogram |
Net weight | 67 Kilogram |
Volume | 100.75 Liter |
Characteristic | Value |
---|---|
EAN/UPC | 5702428661775 |
Proposition 65 | Cancer and Reproductive Harm |