NTZ
The Danfoss NTZ compressor is a reciprocating compressor designed for low-temperature refrigeration applications. It is part of the Maneurop® family and is known for its reliability and efficiency. The NTZ series features robust construction, advanced protection mechanisms, and is designed to operate efficiently under varying load conditions, ensuring consistent performance and energy savings.
Features and benefits
- Specifically designed for low evaporating temperature applications, replacing the former LTZ range.
- Engineered as a true low temperature compressor, optimized with R404A at -35°C, with an extended evaporating temperature range from -45°C up to -10°C.
- Can be operated at a return gas temperature (suction gas temperature) of 20°C even at low evaporating temperatures.
- A liquid injection system is not required, simplifying installation and operation.
- Built with high-quality and precision components to ensure long product life and reliable performance.
- Large internal free volume helps to reduce the risk of liquid hammering, protecting the compressor from potential damage.
- The electrical motor is fully suction gas cooled, eliminating the need for additional body cooling.
- Allows the compressor to be insulated with an acoustic hood for extra low sound characteristics when required by installation needs.