Danfoss logo
MT / MTZ-product-category

MT / MTZ

Maneurop® compressors of the MT and MTZ series are of type hermetic with pistons. They are defined for applications at high and medium temperature evaporation. The MT series is designed for use with refrigerant A22.These compressors work with Danfoss mineral oil Maneurop type 160P. The MTZ series is for its part intended for refrigerants HFC,R134a,R407C,R404A and R507. MTZ compressors work with Danfoss Polyolester oil Maneurop type 160PZ. MTZ compressors can be used in new facilities, but also replacing compressors MTE in existing systems. MT and MTZ compressors have a large internal free volume which effectively protects them against liquid returns on suction. The MT and MTZ compressors are totally gas cooled sucked

Features and benefits

  • Designed for medium and high evaporating temperature applications, making them ideal for a wide range of operating conditions.
  • Built with precision and high-quality materials to ensure long-lasting performance and reliability.
  • Features built-in motor protection to enhance durability and prevent damage.
  • Equipped with a circular valve design that maximizes efficiency and performance.
  • Provides robust starting torque, ensuring reliable operation even under demanding conditions.
  • MT series uses mineral oil, while MTZ series uses polyester oil, allowing compatibility with a variety of refrigerants.
  • Large internal free volume protects against liquid hammering, safeguarding the compressor.
  • Fully suction-gas cooled design eliminates the need for additional cooling, reducing installation complexity.
  • Can be insulated with acoustic jackets to achieve lower sound levels without risking compressor overheating.
  • Available in 16 different models with displacements from 30 to 271 cm³/rev and multiple motor voltage ranges for both single and three-phase power supplies.