Tandem scroll compressor, SZ250
SZ250-3CAM
Refrigerants: R407C; R404A; R134a, Segment usage: Air conditioning, Compressor power supply [V]: 208-230/3/60
Product specifications
Characteristic | Value |
---|---|
Approval | UL |
Brand technique | Tandem scroll compressor |
Capacity control | Fixed speed |
Compressor power supply [V] | 208-230/3/60 |
Description | SZ125-3 |
DG Indicator Profile | Not relevant for dangerous goods |
Family | SZ |
In scope of WEEE and contain batteries | No |
Material Description | COMPR TANDEM SCROLL SZ125-3CAM |
Model number | SZ250 |
Network power supply [V/Ph/Hz] | 208-230/3/60 |
Packing format | Single pack |
Characteristic | Value |
---|---|
Packing quantity | 1 |
Product group | Sub-function compressors |
Product line | Commercial Compressors |
Product name | Scroll compressor SZ |
Product Type | SZ250 |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R407CR134aR404A |
SCIP dossier no. | a92ec178-0979-4d30-af46-57b56ac94204 |
SCIP dossier product name | SY240-300/SZ240-300 |
Segment usage | Air conditioning |
Technology | Scroll |
UL evaluated | Yes |
General specifications
Characteristic | Value |
---|---|
Gross weight | 199.853 Kilogram |
Net weight | 180 Kilogram |
Characteristic | Value |
---|---|
EAN | 5702424660734 |
Proposition 65 | Cancer and Reproductive Harm |