Scroll compressor, SZ240A4PAE
SZ240A4PAI
Refrigerants: R407C; R134a, Segment usage: Air conditioning, Compressor power supply [V]: 380-415/3/50 460/3/60, Packing format: Single pack
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: SZ, SZ
Product specifications
Characteristic | Value |
---|---|
Approval | CEULUKCA |
Brand technique | Scroll compressor |
Capacity control | Fixed speed |
CE evaluated | Yes |
China RoHS compliance | Yes exceed limitations |
Colour | Blue |
Compressor power supply [V] | 380-415/3/50 460/3/60 |
Configuration code | Single |
Connection type | Rotolock |
Description | SZ240-4 |
DG Indicator Profile | Not relevant for dangerous goods |
Diameter [mm] | 344 mm |
Discharge connection height [mm] | 654 mm |
Discharge connection pipe size [in] | 1-1/8 in |
Discharge connection size [in] | 1-3/4 in |
DLLP | 4 |
Drawing number | 8556098b |
Economizer | No |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 7(c)-I6(a)6(a)-I6(c)7(a)8(b) |
Factory HP [bar] | 33 bar |
Factory LP [bar] | 25 bar |
Family | SZ |
Fitting remark | (shipped with rotolock version only) |
Fitting sleeve | ODF |
Fitting standard | Rotolock |
Frequency [Hz] | 50/60 |
Gauge port HP | None |
Gauge port LP | Schrader |
Glass mounting | Threaded |
Glass torque [Nm] | 50 N-m |
GP LP torque [Nm] | 15 N-m |
High Side TS Max | 150.0 °C |
High Side TS Min | -35.0 °C |
High Side Volume | 5.0 L |
High value of nominal voltage at 50Hz [V] | 400 V |
High value of nominal voltage at 60Hz [V] | 460 V |
High value of voltage range at 50Hz [V] | 440 V |
High value of voltage range at 60Hz [V] | 506 V |
In scope of WEEE and contain batteries | No |
IP protection class | IP54 (with cable gland) |
Low Side TS Max | 52.0 °C |
Low Side TS Min | -35.0 °C |
Low Side Volume | 34.1 L |
Low value of nominal voltage at 50Hz [V] | 380 V |
Low value of nominal voltage at 60Hz [V] | 460 V |
Low value of voltage range at 50Hz [V] | 342 V |
Low value of voltage range at 60Hz [V] | 414 V |
LRA | 215 A |
Material Description | SZ240-4PA-SINGLE |
Max pressure (PS) - high side | 31.80 bar |
Max pressure (PS) - low side | 20.00 bar |
MCC | 50 A |
Model number | SZ240A4PAE |
Motor protection | Electronic protection module, 24 V ac |
Characteristic | Value |
---|---|
Mounting torque [Nm] | 40.00 N-m |
Network power supply [V/Ph/Hz] | 380-415/3/50 460/3/60 |
Number of starts per hour [Max] | 12 |
Oil charge [L] | 8.00 L |
Oil drain | 1/4'' flare |
Oil drain torque [Nm] | 35 N-m |
Oil equalization | 1/2'' flare |
Oil equalization torque [Nm] | 66 N-m |
Oil reference | 160SZ |
Oil type | POE |
Packaging height [mm] | 780 mm |
Packaging length [mm] | 510 mm |
Packaging weight [Kg] | 156 kg |
Packaging width [mm] | 465 mm |
Packing format | Single pack |
Packing quantity | 1 |
Phase | 3 |
Power connections | Stud M5 |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Scroll compressor SZ |
Product Type | SZ240 |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerant charge [kg] [Max] | 16.00 kg |
Refrigerants | R134aR407C |
Reverse rotation protection | Electronic module |
RLA | 35.7 A |
Rotational speed at 50Hz [rpm] | 2900 rpm |
Rotational speed at 60Hz [rpm] | 3500 rpm |
SCIP dossier no. | 2e9b0776-281a-4205-bf1f-dbeea526b31d |
SCIP dossier product name | SM084/SM090/SM100/SM110/SM120/SM148/SM161/SZ084/SZ090/SZ100/SZ110/SZ120/SZ148/SZ161 |
Segment usage | Air conditioning |
Shipped fittings | Suction and discharge solder sleeves, rotolock nuts and gaskets |
Shipped instructions | Installation instructions |
Shipped module | Electronic protection module mounted in terminal box |
Shipped mounting | Mounting kit with grommets and sleeves |
Shipped oil | Initial oil charge |
Suction connection height [mm] | 196 mm |
Suction connection material | - |
Suction connection pipe size [in] | 1-5/8 in |
Suction connection size [in] | 2-1/4 in |
Swept volume [cm3] | 347.80 cm³ |
Technology | Scroll |
Test dif [bar] [Max] | 24 bar |
Test HP [bar] [Max] | 32.0 bar |
Test LP [bar] [Max] | 20.0 bar |
Torque earth [Nm] | 4.00 N-m |
Torque power [Nm] | 3.00 N-m |
Total height [mm] | 727.0 mm |
UK RoHS compliance | Yes with exemptions |
UK RoHS exemption clause | 192124121318 |
UL evaluated | Yes |
Viscosity [cP] | 32.0 cP |
Winding resistance for three-phase compressors with identical windings [Ohm] | 0.616 Ohm |
General specifications
Characteristic | Value |
---|---|
Gross weight | 155.17 Kilogram |
Net weight | 151 Kilogram |
Volume | 192.602 Liter |
Characteristic | Value |
---|---|
EAN | 5702424687427 |
Proposition 65 | Cancer and Reproductive Harm |