BOCK, F76/2050, Open Type Compressor
097C6286
Refrigerants: R22, Compressor power supply [V]: w/o motor, Oil type: BOCKlub A46, Legacy BOCK ID: 11574
Product specifications
Characteristic | Value |
---|---|
Approval standard | No |
Brand | BOCK |
Capacity regulator | No |
Clutch type | No |
Colour | Blue (standard) |
Compressor power supply [V] | w/o motor |
Cylinder | 6 |
DG Indicator Profile | Contains Gas |
Discharge connection size [in] | 1-5/8 in |
Discharge connection size [mm] | 42.00 mm |
Discharge connection size type | Standard |
Discharge connection type | Soldering |
Elevated base plate | No |
Family | F Compressors |
Flywheel | Yes |
Frequency Hz | w/o motor |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 11574 |
Material Description | Compressor F76/2050 |
Max pressure (PS) - high side | 28.00 bar |
Characteristic | Value |
---|---|
Max pressure (PS) - low side | 19.00 bar |
Model number | F76/2050 |
Oil differential pressure sensor | No |
Oil pressure safety switch | No |
Oil service valve | No |
Oil sump heater | 220-240V AC |
Oil temperature sensor | No |
Oil type | BOCKlub A46 |
Product group | Open type compressors |
Product line | Danfoss BOCK® |
Product name | Reciprocating compressor F |
Product Type | F76 |
Refrigerants | R22 |
Step protection for CR/SU | No |
Suction connection size [in] | 2-1/8 in |
Suction connection size [mm] | 54.00 mm |
Suction connection size type | Standard |
Suction connection type | Soldering |
Technology | Open Type Compressor |
Thermal protection thermostat | No |
Type designation | F76/2050 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 252.6 Kilogram |
Net weight | 238 Kilogram |
Characteristic | Value |
---|---|
Volume | 448.38 Liter |
EAN | 5715162960691 |