
BOCK, HGX46/280-4 S CO2 T, Semi-hermetic CO2 transcritical
097C7078
Refrigerants: R744, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E85, Anti-vibration pads: Yes, Legacy BOCK ID: 16218
Product specifications
Characteristic | Value |
---|---|
Anti-vibration pads | Yes |
Approval standard | No |
Brand | BOCK |
Capacity regulator | No |
Colour | Blue (standard) |
Compressor power supply [V] | 380-420V Y/YY -3- 50Hz PW |
Contain batteries | No |
Cylinder | 6 |
DG Indicator Profile | Contains Gas |
Discharge connection size [in] | 7/8 in |
Discharge connection size [mm] | 22.00 mm |
Discharge connection size type | Non-Standard |
Discharge connection type | Soldering/welding |
Family | HG CO2 T Compressors |
Frequency Hz | 50 |
Hot gas temperature sensor | No |
IP class | IP66 |
In scope of WEEE | No |
Injection nozzle for liquid injection | No |
Legacy BOCK ID | 16218 |
Material Description | Compressor HGX46/280-4 S CO2 T |
Max pressure (PS) - high side | 150.00 bar |
Max pressure (PS) - low side | 100.00 bar |
Characteristic | Value |
---|---|
Model number | HGX46/280-4 S CO2 T |
Motor protection | INT69 G 115-230V AC, 50/60 Hz, IP00 |
Oil differential pressure sensor | DELTA-P II 220-240V - 1 - 50/60 Hz |
Oil level regulator | No |
Oil sump heater | 220-240V AC (V2A) |
Oil temperature sensor | No |
Oil type | BOCKlub E85 |
Pressure relief valves | Only HP side |
Product Type | HGX46 |
Product group | Semi-hermetic compressors |
Product line | Danfoss BOCK® |
Product name | Reciprocating compressor HG |
Refrigerants | R744 |
SCIP dossier no. | HG(X)46/…. CO2 T |
Screw-in valve | No |
Suction connection size [in] | 1-1/8 in |
Suction connection size [mm] | 28.00 mm |
Suction connection size type | Non-Standard |
Suction connection type | Soldering/welding |
Technology | Semi-hermetic CO2 transcritical |
Thermal protection thermostat | 1 |
Type designation | HGX46/280-4 S CO2 T |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
---|---|
Gross weight | 267.3 Kilogram |
Net weight | 245.5 Kilogram |
Volume | 428.8 Liter |
Characteristic | Value |
---|---|
EAN/UPC | 5715255034698 |
Proposition 65 | Cancer and Reproductive Harm |