
BOCK, HGX24/70-4 S CO2 T, Semi-hermetic CO2 transcritical
097C7010
Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E85, Anti-vibration pads: Yes, Legacy BOCK ID: 16324
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 097G2797
097C7010
Product specifications
Characteristic | Value |
|---|---|
| Anti-vibration pads | Yes |
| Approval standard | No |
| Brand | BOCK |
| Capacity regulator | 1x 230V AC,50Hz incl. thermal protection thermostat (PTC) |
| Colour | Blue (standard) |
| Compressor power supply [V] | 220-240V D / 380-420V Y -3- 50Hz |
| Contains batteries | No |
| Cylinder | 4 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Discharge connection size [in] | 3/4 in |
| Discharge connection size [mm] | 19.00 mm |
| Discharge connection size type | Non-Standard |
| Discharge connection type | Soldering/welding |
| Family | HG CO2 T Compressors |
| Frequency Hz | 50 |
| Hot gas temperature sensor | 1 |
| In scope of WEEE | No |
| Intermediate flange/adapter | No |
| IP class | IP66 |
| Legacy BOCK ID | 16324 |
| Material Description | Compressor HGX24/70-4 S CO2 T |
| Max pressure (PS) - high side | 150.00 bar |
| Max pressure (PS) - low side | 100.00 bar |
| Model number | HGX24/70-4 S CO2 T |
Characteristic | Value |
|---|---|
| Motor protection | INT69 G 115-230V AC, 50/60 Hz, IP00 |
| Mounting position capacity regulator | Serial position |
| Oil level regulator | No |
| Oil sump heater | 220-240V AC (V2A) |
| Oil temperature sensor | No |
| Oil type | BOCKlub E85 |
| Pressure relief valves | Only HP side |
| Product group | Semi-hermetic compressors |
| Product line | Danfoss BOCK® |
| Product name | Reciprocating compressor HG |
| Product Type | HGX24 |
| Refrigerants | R744 |
| SCIP dossier no. | HG(X)24/…. CO2 T/LT |
| Screw-in valve | No |
| Suction connection size [in] | 7/8 in |
| Suction connection size [mm] | 22.00 mm |
| Suction connection size type | Non-Standard |
| Suction connection type | Soldering/welding |
| Technology | Semi-hermetic CO2 transcritical |
| Terminal box reduced/steel TB | No |
| Thermal protection thermostat | 1 |
| Type designation | HGX24/70-4 S CO2 T |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 133.7 Kilogram |
| Net weight | 121.8 Kilogram |
| Volume | 237.223 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255031178 |
| Proposition 65 | Cancer and Reproductive Harm |