
BOCK, HGX34/150-4 S CO2 T, Semi-hermetic CO2 transcritical
097C7000
Refrigerants: R744, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E85, Anti-vibration pads: No, Legacy BOCK ID: 16234
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
097C7000
Product specifications
Characteristic | Value |
|---|---|
| Anti-vibration pads | No |
| Approval standard | No |
| Brand | BOCK |
| Capacity regulator | No |
| Colour | Blue (standard) |
| Compressor power supply [V] | 380-420V Y/YY -3- 50Hz PW |
| Contains batteries | No |
| Cylinder | 4 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Discharge connection size [in] | 7/8 in |
| Discharge connection size [mm] | 22.00 mm |
| Discharge connection size type | Non-Standard |
| Discharge connection type | Cutting ring |
| Family | HG CO2 T Compressors |
| Frequency Hz | 50 |
| Hot gas temperature sensor | No |
| In scope of WEEE | No |
| Intermediate flange/adapter | No |
| IP class | IP66 |
| Legacy BOCK ID | 16234 |
| Material Description | Compressor HGX34/150-4 S CO2 T |
| Max pressure (PS) - high side | 150.00 bar |
| Max pressure (PS) - low side | 100.00 bar |
Characteristic | Value |
|---|---|
| Model number | HGX34/150-4 S CO2 T |
| Motor protection | INT69 G 115-230V AC, 50/60 Hz, IP00 |
| Oil differential pressure sensor | No |
| Oil level regulator | COM 20C 230V AC incl.cable (mounted seen on oil pump right) |
| Oil sump heater | 220-240V AC (V2A) |
| Oil temperature sensor | No |
| Oil type | BOCKlub E85 |
| Pressure relief valves | Only HP side |
| Product group | Semi-hermetic compressors |
| Product line | Danfoss BOCK® |
| Product name | Reciprocating compressor HG |
| Product Type | HGX34 |
| Refrigerants | R744 |
| SCIP dossier no. | HG(X)34/…. CO2 T |
| Screw-in valve | Yes |
| Suction connection size [in] | 1-1/8 in |
| Suction connection size [mm] | 28.00 mm |
| Suction connection size type | Non-Standard |
| Suction connection type | Cutting ring |
| Technology | Semi-hermetic CO2 transcritical |
| Thermal protection thermostat | No |
| Type designation | HGX34/150-4 S CO2 T |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 231.1 Kilogram |
| Net weight | 209.3 Kilogram |
| Volume | 428.8 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255030843 |
| Proposition 65 | Cancer and Reproductive Harm |