
BOCK, HGX2/70-4 CO2 T, Semi-hermetic CO2 transcritical
097B16248
Refrigerants: R744, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E85, Anti-vibration pads: No, Legacy BOCK ID: 16248
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
097B16248
Product specifications
Characteristic | Value |
|---|---|
| Anti-vibration pads | No |
| Approval standard | No |
| Brand | BOCK |
| Colour | Blue (standard) |
| Compressor power supply [V] | 380-420V Y/YY -3- 50Hz PW |
| Contains batteries | No |
| Cylinder | 2 |
| Description | Compressor HGX2/70-4 CO2 T SERVICE |
| DG Indicator Profile | Not relevant for dangerous goods |
| Discharge connection size type | Standard |
| Discharge connection type | Pipe union |
| Family | HG CO2 T Compressors |
| Frequency Hz | 50 |
| In scope of WEEE | No |
| IP class | IP65 |
| Legacy BOCK ID | 16248 |
| Length (mm) | 630.00000 |
| Material Description | Compressor HGX2/70-4 CO2 T SERVICE |
| Max pressure (PS) - high side | 150.00 bar |
| Max pressure (PS) - low side | 100.00 bar |
Characteristic | Value |
|---|---|
| Model number | HGX2/70-4 CO2 T |
| Motor protection | INT69 G 115-230V AC, 50/60 Hz, IP00 |
| Oil level regulator | No |
| Oil sump heater | 220-240V AC (V2A) |
| Oil type | BOCKlub E85 |
| Phase | 3 |
| Product group | Semi-hermetic compressors |
| Product line | Danfoss BOCK® |
| Product name | Reciprocating compressor HG |
| Product Type | HGX2 |
| Refrigerants | R744 |
| Suction connection size type | Standard |
| Suction connection type | Pipe union |
| Technology | Semi-hermetic CO2 transcritical |
| Thermal protection thermostat | No |
| Total height [mm] | 414.0 mm |
| Type designation | HGX2/70-4 CO2 T |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
| Width [mm] | 331.00 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 160.7 Kilogram |
| Net weight | 144.6 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 271.656 Liter |
| EAN/UPC | 5715162569306 |