
BOCK, HGX56e/480-4 S CO2 LT, Semi-hermetic CO2 subcritical
097C7380
Refrigerants: R744, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E85, Anti-vibration pads: Yes, Legacy BOCK ID: 16562
Product specifications
Characteristic | Value |
---|---|
Anti-vibration pads | Yes |
Approval standard | No |
Brand | BOCK |
Colour | Blue (standard) |
Compressor power supply [V] | 380-420V Y/YY -3- 50Hz PW |
Contain batteries | No |
Cylinder | 6 |
DG Indicator Profile | Contains Gas |
Discharge connection size [in] | 1-3/8 in |
Discharge connection size [mm] | 35 mm |
Discharge connection size type | Standard |
Discharge connection type | Soldering/welding |
Family | CO2 LT compressors |
Frequency Hz | 50 |
Hot gas temperature sensor | 1 (connected terminal box) |
IP class | IP66 |
In scope of WEEE | No |
Legacy BOCK ID | 16562 |
Material Description | Compressor HGX56e/480-4 S CO2 LT |
Max pressure (PS) - high side | 100.00 bar |
Max pressure (PS) - low side | 100.00 bar |
Model number | HGX56e/480-4 S CO2 LT |
Characteristic | Value |
---|---|
Motor protection | INT69 G 115-230V AC, 50/60 Hz, IP00 |
Oil differential pressure sensor | No |
Oil level regulator | COM 20C incl.cable (mounted seen on oil pump right) |
Oil service valve | Yes |
Oil sump heater | 220-240V AC |
Oil temperature sensor | Pt1000 |
Oil type | BOCKlub E85 |
Pressure relief valves | Without |
Product Type | HGX56e |
Product group | Semi-hermetic compressors |
Product line | Danfoss BOCK® |
Product name | Reciprocating compressor HG |
Refrigerants | R744 |
Suction connection size [in] | 1-5/8 in |
Suction connection size [mm] | 42 mm |
Suction connection size type | Standard |
Suction connection type | Soldering/welding |
Technology | Semi-hermetic CO2 subcritical |
Thermal protection thermostat | No |
Type designation | HGX56e/480-4 S CO2 LT |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
---|---|
Gross weight | 520.5 Kilogram |
Net weight | 461.6 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5715255056096 |