
BOCK, HGX12e/20-4 ML CO2 LT, Semi-hermetic CO2 subcritical
097C7089
Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E85, Anti-vibration pads: No, Legacy BOCK ID: 16437
Product specifications
Characteristic | Value |
---|---|
Anti-vibration pads | No |
Approval standard | No |
Brand | BOCK |
Colour | Blue (standard) |
Compressor power supply [V] | 220-240V D / 380-420V Y -3- 50Hz |
Contain batteries | No |
Cylinder | 2 |
DG Indicator Profile | Contains Gas |
Discharge connection size [in] | 1/2 in |
Discharge connection size [mm] | 12.8 mm |
Discharge connection size type | Standard |
Discharge connection type | Soldering/welding |
Family | CO2 LT compressors |
Frequency Hz | 50 |
Hot gas temperature sensor | No |
In scope of WEEE | No |
IP class | IP66 |
Legacy BOCK ID | 16437 |
Material Description | Compressor HGX12e/20-4 ML CO2 LT |
Max pressure (PS) - high side | 100.00 bar |
Max pressure (PS) - low side | 100.00 bar |
Model number | HGX12e/20-4 ML CO2 LT |
Characteristic | Value |
---|---|
Motor protection | INT69 G 115-230V AC, 50/60 Hz, IP00 |
Oil level regulator | No |
Oil sump heater | 110-240V AC |
Oil temperature sensor | No |
Oil type | BOCKlub E85 |
Product group | Semi-hermetic compressors |
Product line | Danfoss BOCK® |
Product name | Reciprocating compressor HG |
Product Type | HGX12e |
Refrigerants | R744 |
SCIP dossier no. | HG(X)12/…. CO2 T/LT |
Screw-in valve | No |
Suction connection size [in] | 5/8 in |
Suction connection size [mm] | 16 mm |
Suction connection size type | Standard |
Suction connection type | Soldering/welding |
Technology | Semi-hermetic CO2 subcritical |
Terminal box reduced/steel TB | No |
Thermal protection thermostat | 1 |
Type designation | HGX12e/20-4 ML CO2 LT |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
---|---|
Gross weight | 95.6 Kilogram |
Net weight | 86.2 Kilogram |
Volume | 152.46 Liter |
Characteristic | Value |
---|---|
EAN/UPC | 5715255035183 |
Proposition 65 | Cancer and Reproductive Harm |