
BOCK, HGX24e/90-4 ML CO2 LT, Semi-hermetic CO2 subcritical
097C7054
Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E85, Anti-vibration pads: Yes, Legacy BOCK ID: 16337
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
097C7054
Product specifications
Characteristic | Value |
|---|---|
| Anti-vibration pads | Yes |
| Approval standard | No |
| Brand | BOCK |
| Capacity regulator | No |
| Colour | Blue (standard) |
| Compressor power supply [V] | 220-240V D / 380-420V Y -3- 50Hz |
| Contains batteries | No |
| Cylinder | 4 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Discharge connection size [in] | 5/8 in |
| Discharge connection size [mm] | 16.00 mm |
| Discharge connection size type | Standard |
| Discharge connection type | Soldering/welding |
| Family | CO2 LT compressors |
| Frequency Hz | 50 |
| Hot gas temperature sensor | No |
| In scope of WEEE | No |
| Injection nozzle for liquid injection | No |
| IP class | IP66 |
| Legacy BOCK ID | 16337 |
| Material Description | Compressor HGX24e/90-4 ML CO2 LT |
| Max pressure (PS) - high side | 100.00 bar |
| Max pressure (PS) - low side | 100.00 bar |
Characteristic | Value |
|---|---|
| Model number | HGX24e/90-4 ML CO2 LT |
| Motor protection | INT69 G 115-230V AC, 50/60 Hz, IP00 |
| Oil level regulator | COM 20C 24V AC without cable (mounted seen on oil pump right) |
| Oil sump heater | 110-240V AC |
| Oil temperature sensor | No |
| Oil type | BOCKlub E85 |
| Pressure relief valves | Without |
| Product group | Semi-hermetic compressors |
| Product line | Danfoss BOCK® |
| Product name | Reciprocating compressor HG |
| Product Type | HGX24e |
| Refrigerants | R744 |
| SCIP dossier no. | HG(X)24/…. CO2 T/LT |
| Screw-in valve | No |
| Suction connection size [in] | 7/8 in |
| Suction connection size [mm] | 22.00 mm |
| Suction connection size type | Standard |
| Suction connection type | Soldering/welding |
| Technology | Semi-hermetic CO2 subcritical |
| Terminal box reduced/steel TB | No |
| Thermal protection thermostat | No |
| Type designation | HGX24e/90-4 ML CO2 LT |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 125.3 Kilogram |
| Net weight | 113.4 Kilogram |
| Volume | 237.223 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255033721 |
| Proposition 65 | Cancer and Reproductive Harm |