
BOCK, HGX22e/85-4 S CO2, Semi-hermetic CO2 subcritical
097C7757
Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E85, Anti-vibration pads: Yes, Legacy BOCK ID: 16024
Product specifications
Characteristic | Value |
---|---|
Adaptor decompression valve | No |
Anti-vibration pads | Yes |
Approval standard | No |
Brand | BOCK |
Colour | Blue (standard) |
Compressor power supply [V] | 220-240V D / 380-420V Y -3- 50Hz |
Contains batteries | No |
Cylinder | 2 |
DG Indicator Profile | Contains Gas |
Discharge connection size [in] | 5/8 in |
Discharge connection size [mm] | 16 mm |
Discharge connection size type | Standard |
Discharge connection type | Soldering/welding |
Family | CO2 compressors |
Frequency Hz | 50 |
IP class | IP66 |
In scope of WEEE | No |
Legacy BOCK ID | 16024 |
Material Description | Compressor HGX22e/85-4 S CO2 |
Max pressure (PS) - high side | 55.00 bar |
Max pressure (PS) - low side | 40.00 bar |
Characteristic | Value |
---|---|
Model number | HGX22e/85-4 S CO2 |
Motor protection | INT69 G Diagnose 24V AC |
Oil level regulator | No |
Oil sump heater | 110-240V AC |
Oil type | BOCKlub E85 |
Product Type | HGX22e |
Product group | Semi-hermetic compressors |
Product line | Danfoss BOCK® |
Product name | Reciprocating compressor HG |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R744 |
SCIP dossier no. | 7f2d5eef-f276-4b05-869b-e55068f6f644 |
SCIP dossier product name | HG/HA(X)22/…. - series |
Suction connection size [in] | 7/8 in |
Suction connection size [mm] | 22 mm |
Suction connection size type | Standard |
Suction connection type | Soldering/welding |
Technology | Semi-hermetic CO2 subcritical |
Thermal protection thermostat | No |
Type designation | HGX22e/85-4 S CO2 |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
---|---|
Gross weight | 92.3 Kilogram |
Net weight | 82.9 Kilogram |
Volume | 152.46 Liter |
Characteristic | Value |
---|---|
EAN/UPC | 5715255105312 |
Proposition 65 | Cancer and Reproductive Harm |